Manual Clamping
Destaco’s 624-MMRSS Series straight line action, stainless steel clamps with Toggle Lock Plus are versatile and compact models. They feature a threaded body for through hole mounting, ergonomic handle grip, and the ability to lock in both extended/retracted positions.

624-MMRSS

Visit Product Series:
CAD

Product Details Unit View:
Plunger Travel (in) 2.63
Weight (lb) 1.63
Plunger Height (in) 0.81
Maximum Holding Capacity (lbf) 700
Plunger Travel (mm) 66.8
Maxmum Holding Capacity (N) 3110
Weight (kg) 0.74
Plunger Height (mm) 20.6
Imperial or Metric Product Metric
Plunger Thread M10
Product Type Threaded Body
Spindle (Recommended) 624105-M
Toggle Lock Plus Yes
Product Function Clamping
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 49:1/21:1
Base Mounting Style Flange
Mounting Nut (Supplied) 624105-M
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 602/604/624
Spindle Included? No
Plunger Round
Standard Material Stainless Steel
Back to Top