Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
70550-D2
70550-D2
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
0.49
Max. Pressure (PSI)
5075.0
Max. Clamping Force (lbf)
12353.0
Stroke (mm)
12.5
Max. Clamping Force (N)
54950.0
Max. Pressure (bar)
350.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
705
PublishedDate
1674243609000
Product Function
Clamping
Product Type
Hollow piston cylinder, single acting (cylindrical)
Back to Top