Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
721E16121-1
721E16121-1
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Clamping Force (lbf)
1518.0
Stroke (in)
0.47
Max. Pressure (PSI)
5075.0
Max. Pressure (bar)
350.0
Max. Clamping Force (N)
6755.0
Stroke (mm)
12.0
Product Type
Screw-in cylinder, single acting
PublishedDate
1674160272000
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
721E
Back to Top