Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
721E20401-1
721E20401-1
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Clamping Force (lbf)
2124.0
Max. Pressure (PSI)
5075.0
Stroke (in)
1.57
Stroke (mm)
40.0
Max. Clamping Force (N)
9450.0
Max. Pressure (bar)
350.0
PublishedDate
1674162219000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Screw-in cylinder, single acting
Product Function
Clamping
Product Series
721E
Back to Top