Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
721E50251-1
721E50251-1
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Clamping Force (lbf)
14996.0
Max. Pressure (PSI)
5075.0
Stroke (in)
0.98
Max. Pressure (bar)
350.0
Max. Clamping Force (N)
66710.0
Stroke (mm)
25.0
PublishedDate
1674160834000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
721E
Product Function
Clamping
Product Type
Screw-in cylinder, single acting
Back to Top