Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
725D35151-2
725D35151-2
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Clamping Force (lbf)
7569.0
Stroke (in)
0.59
Max. Pressure (PSI)
5000.0
Max. Clamping Force (N)
33670.0
Stroke (mm)
15.0
Max. Pressure (bar)
350.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1692711230000
Product Function
Clamping
Product Type
Short stroke cylinder, double acting
product_web_status
legacy
Product Series
725D
show_at_website
Legacy
Back to Top