Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
726D25222-2
726D25222-2
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Pressure (PSI)
3625.0
Max. Clamping Force (lbf)
1068.0
Max. Clamping Force (N)
4750.0
Max. Pressure (bar)
250.0
Weight (kg)
1.85
Product Type
Swing clamp, double acting
cad_url_button
/assets/cad-drawings/product/power_clamps-1/726D25222-2.STEP
PublishedDate
1686234533000
Product Function
Clamping
Product Series
726D
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top