Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
726D40341-2
726D40341-2
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Pressure (PSI)
3625.0
Max. Clamping Force (lbf)
2810.0
Max. Clamping Force (N)
12500.0
Max. Pressure (bar)
250.0
Weight (kg)
3.5
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Swing clamp, double acting
PublishedDate
1673555147000
Product Function
Clamping
Product Series
726D
Back to Top