Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
726D40342-2
726D40342-2
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Clamping Force (lbf)
2810.0
Max. Pressure (PSI)
3625.0
Max. Pressure (bar)
250.0
Max. Clamping Force (N)
12500.0
Weight (kg)
3.5
Product Type
Swing clamp, double acting
Product Series
726D
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
cad_url_button
/assets/cad-drawings/product/power_clamps-1/726D40342-2.STEP
PublishedDate
1686083785000
Back to Top