Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Conveyors
DESTACO - Workholding Equipment & Automation Tooling Solutions
75RLIND_3
75RLIND
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Conveyor Width (in)
3.07
Link Length (in)
3.0
Conveyor Width (mm)
78.1
Conveyor Center Distance (m)
3.0
Maximum Load Per Link (kg)
4.0
Link Length (mm)
75.0
Maximum Overhung Moment Load Per Link (Nm)
1.0
Imperial or Metric Product
Metric
Product Function
Linear Positioning
Conveyor Finish
Industrial
PublishedDate
1675355807000
DistributorGroup
Camco Indexers & Conveyors
Product Series
75RL
Back to Top