Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Conveyors
DESTACO - Workholding Equipment & Automation Tooling Solutions
75RLMED_3
75RLMED
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Link Length (in)
3.0
Conveyor Width (in)
3.07
Maximum Load Per Link (kg)
4.0
Maximum Overhung Moment Load Per Link (Nm)
1.0
Link Length (mm)
75.0
Conveyor Width (mm)
78.1
Conveyor Center Distance (m)
3.0
Imperial or Metric Product
Metric
PublishedDate
1675355754000
Product Series
75RL
Product Function
Linear Positioning
DistributorGroup
Camco Indexers & Conveyors
Conveyor Finish
Medical
Back to Top