Grippers
The 2P Series includes robust, powerful, and precise multi-purpose grippers.

8002P-P-C

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 1.85
Maximum Finger Length (in) 3.15
Grip Force (lbf) 282
Cylinder Bore (in) 2.36
Pressure Range (psi) 30 - 100 psi
Stroke (in) 0.79
Imperial or Metric Product Imperial
Cylinder Bore (mm) 60
Grip Force (N) 1256
Weight (kg) 0.84
Maximum Finger Length (mm) 80
Stroke (mm) 20
Temp Range Viton -30° to 150°C (-20° to 300°F)
283-HTS_TARIFF_CODE 84798997
DistributorGroup Robohand Gripping Solutions
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Function Gripping
Product Series 2P
Optional Sensor Yes
Product Type 2 Jaw Parallel
Actuation (Open/Closed) (Sec) 0.08
Number of Jaws 2
Special Feature Precision
Back to Top