Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8015-LA
8015-LA
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1
Clamping Force @ 5Bar[72Psi] (lbf.)
18
Cylinder Bore (in)
0.75
Stroke during rotation (in)
0.47
Vertical clamp stroke (in)
0.38
Stroke during rotation (in)
0.47
Vertical clamp stroke (in)
0.38
Stroke (in)
0.85
Air Consumption (per double stroke at 7 psi) (in³)
0.002
Cylinder Bore (mm)
19.1
Clamping Force @ 5Bar[72Psi] (N)
80
Stroke during rotation (mm)
11.8
Air Consumption (per double stroke at 5 bar) (dm³)
0.06
Stroke (mm)
21.5
Vertical clamp stroke (mm)
9.7
Weight (kg)
0.45
Stroke during rotation (mm)
11.8
Vertical clamp stroke (mm)
9.7
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
8000/8200/8400
Mount
Threaded Body
Sensor Ready
Yes
Air Port size
10-32
Replacement Seal Kit
801560
Swing Direction
RH
Back to Top