Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8015
8015
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Vertical clamp stroke (in)
0.38
Stroke (in)
0.85
Air Consumption (per double stroke at 7 psi) (in³)
0.002
Vertical clamp stroke (in)
0.38
Clamping Force @ 5Bar[72Psi] (lbf.)
18
Stroke during rotation (in)
0.47
Weight (lb)
1
Stroke during rotation (in)
0.47
Cylinder Bore (in)
0.75
Vertical clamp stroke (mm)
9.7
Stroke during rotation (mm)
11.8
Air Consumption (per double stroke at 5 bar) (dm³)
0.06
Cylinder Bore (mm)
19.1
Weight (kg)
0.45
Stroke during rotation (mm)
11.8
Vertical clamp stroke (mm)
9.7
Stroke (mm)
21.5
Clamping Force @ 5Bar[72Psi] (N)
80
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Mount
Threaded Body
Product Series
8000/8200/8400
Air Port size
10-32
Sensor Ready
Yes
Product Function
Clamping
Swing Direction
RH
Replacement Seal Kit
801560
Product Accessories
801560
REPAIR KIT FOR 8000 & 8100
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top