Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
801528
801528
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Thread (in)
#10-32
Arm Length (in)
1.11
Arm Length (mm)
28.2
Product Series
swing clamp accessories
Product Type
standard pneumatic clamp accessories
Accessory Type
Standard Clamping Arms
Used With Model/Series
8000|8100
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top