Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
801529
801529
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Arm Length (in)
2.24
Thread (in)
#10-32
Arm Length (mm)
56.9
Product Type
standard pneumatic clamp accessories
Product Function
Clamping
Product Series
swing clamp accessories
Accessory Type
Standard Clamping Arms
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Used With Model/Series
8000|8100
Back to Top