Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8016
8016
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Vertical clamp stroke (in)
0.38
Clamping Force @ 5Bar[72Psi] (lbf.)
18
Vertical clamp stroke (in)
0.38
Air Consumption (per double stroke at 7 psi) (in³)
0.002
Stroke (in)
0.85
Stroke during rotation (in)
0.47
Weight (lb)
1
Cylinder Bore (in)
0.75
Stroke during rotation (in)
0.47
Stroke during rotation (mm)
11.8
Weight (kg)
0.45
Clamping Force @ 5Bar[72Psi] (N)
80
Vertical clamp stroke (mm)
9.7
Air Consumption (per double stroke at 5 bar) (dm³)
0.06
Cylinder Bore (mm)
19.1
Stroke (mm)
21.5
Stroke during rotation (mm)
11.8
Vertical clamp stroke (mm)
9.7
Replacement Seal Kit
801560
Product Function
Clamping
Sensor Ready
Yes
Swing Direction
LH
Product Series
8000/8200/8400
Mount
Threaded Body
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Air Port size
10-32
Product Accessories
801560
REPAIR KIT FOR 8000 & 8100
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top