Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Services
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
802-U
802-U
Standard power clamp
For light duty welding and assembly applications
Sensor ready for T-slot or round sensors
Pneumatic version of 202-U manual toggle clamp
Model 802-U has 1/8NPT ports
Model 802-UE has G-1/8 ports
Replacement Clamp Assembly: 802-U-LC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Exerting Force (lbf)
200.0
Air Consumption (ft³)
0.0006
Height Under Clamp Arm (in)
1.06
Weight (lb)
1.52
Cylinder Bore (in)
1.26
exerting_force_lbf_english
200.0
Maximum Holding Capacity (lbf)
200.0
Clamp Arm Length (in)
1.73
Clamp Arm Length (mm)
43.9
Cylinder Bore (mm)
20
Height Under Clamp Arm (mm)
27.0
Weight (kg)
0.69
exerting_force_n_metric
890.0
Exerting Force (N)
890.0
Air Consumption (dm³)
0.02
Maxmum Holding Capacity (N)
890.0
Spindle Included?
Yes
Flanged Washers
215105
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
PublishedDate
1725393458000
Spindle Assembly
202208-M
Clamp Arm Style
u-bar
Product Series
802
Application - Assembly
Excellent/High
Replacement Seal Kit
802550-20-1-00
Download the Service Manual
https://media.destaco.com/assetbank-destaco/assetfile/3867.pdf
Air Port size
1/8 NPT
Product Type
Pneumatic Toggle Clamp
Application - Welding
Fair/Medium
Operating Temperature
-10° to 90°C (-14° to 194° F)
Product Accessories
802-U-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
802CYL
REPLACEMENT KIT FOR 802 CYLINDERS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
802450-32-1-00
Sealing kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top