Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
803-ME
803-ME
Standard Powerclamp
Pneumatic version of Model 603 manual straight line action clamp
Sensor ready for round or T-slot style sensors
Replacement Clamp Assembly: 803-M-LC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
exerting_force_lbf_english
675.0
Weight (lb)
1.86
Plunger Travel (in)
0.75
Maxmum Holding Capacity (lb)
600.0
Plunger Height (in)
1.09
Exerting Force (lbf)
675.0
Cylinder Bore (in)
1.26
Air Consumption (ft³)
0.015
Exerting Force (N)
3015.0
Plunger Travel (mm)
19.1
Cylinder Bore (mm)
32
Maxmum Holding Capacity (N)
2670.0
Plunger Height (mm)
27.7
exerting_force_n_metric
3015.0
Air Consumption (dm³)
0.42
Weight (kg)
0.84
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Pneumatic Straight Line Plunger Clamp
Air Port size
G-1/8
Application - Assembly
Excellent/High
Product Series
803
PublishedDate
1725539649000
Replacement Seal Kit
802450-32-1-00
Application - Welding
Fair/Medium
Duty Cycle
Fair/Medium
Operating Temperature
-10° to 90°C (-14° to 194° F)
Plunger Thread
M8
Product Function
Clamping
Product Accessories
803-M-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
802450-32-1-00
Sealing kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top