Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8031
8031
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Exerting Force (lbf)
731
Maximum Holding Capacity (lbf)
2000
exerting_force_lbf_english
731
Weight (lb)
1.17
Cylinder Bore (in)
1.26
Plunger Travel (in)
0.75
Clamp Arm Length (in)
0.75
Air Consumption (ft³)
0.006
Clamp Arm Length (mm)
19.1
Exerting Force (N)
3285
Maxmum Holding Capacity (N)
8900
Plunger Travel (mm)
19.1
Cylinder Bore (mm)
32
Weight (kg)
2.58
exerting_force_n_metric
3285
Air Consumption (dm³)
0.18
Product Function
Clamping
Clamp Arm Style
solid
Product Series
8031
cad_url_button
/assets/cad-drawings/product/power_clamps-1/8031.STEP
Operating Temperature
-10° to 90°C (-14° to 194° F)
Product Type
Pneumatic Toggle Clamp
Air Port size
1/8 NPT
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1686081731000
Plunger Thread
M8
Product Accessories
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top