Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8071
8071
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
450.0
Exerting Force (lbf)
496.0
Weight (lb)
2.8
Cylinder Bore (in)
1.57
Clamp Arm Length (in)
2.72
Air Consumption (ft³)
0.02
exerting_force_lbf_english
496.0
Height Under Clamp Arm (in)
1.65
Cylinder Bore (mm)
40
Clamp Arm Length (mm)
69.0
Height Under Clamp Arm (mm)
41.9
Air Consumption (dm³)
0.58
Exerting Force (N)
2218.0
Weight (kg)
1.27
exerting_force_n_metric
2218.0
Maxmum Holding Capacity (N)
2000.0
Operating Temperature
-10° to 90°C (-14° to 194° F)
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Air Port size
1/8 NPT
Application - Welding
Excellent/High
Clamp Arm Style
u-bar
Flanged Washers
507107
Product Type
Pneumatic Toggle Clamp
Replacement Seal Kit
810450-40-1-00
Product Function
Clamping
Product Series
8021/8071
Application - Assembly
Excellent/High
Duty Cycle
Excellent/High
PublishedDate
1674768703000
Spindle Included?
No
Product Accessories
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810450-40-1-00
Set of wearing parts for the cylinder gasket
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top