Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8116
8116
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke during rotation (in)
0.47
Vertical clamp stroke (in)
0.38
Cylinder Bore (in)
0.75
Stroke during rotation (in)
0.47
Stroke (in)
0.85
Vertical clamp stroke (in)
0.38
Weight (lb)
0.68
Air Consumption (per double stroke at 7 psi) (in³)
0.002
Clamping Force @ 5Bar[72Psi] (lbf.)
18.0
Weight (kg)
0.31
Stroke (mm)
21.5
Clamping Force @ 5Bar[72Psi] (N)
80.0
Air Consumption (per double stroke at 5 bar) (dm³)
0.06
Stroke during rotation (mm)
11.8
Vertical clamp stroke (mm)
9.7
Vertical clamp stroke (mm)
9.7
Stroke during rotation (mm)
11.8
Cylinder Bore (mm)
19.1
Sensor Ready
Yes
Swing Direction
LH
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Air Port size
10-32
Replacement Seal Kit
801560
Mount
Block style - side or top mount
PublishedDate
1674743558000
Product Series
8100/8300
Product Accessories
801560
REPAIR KIT FOR 8000 & 8100
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top