Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
817-S
817-S
Standard power clamp
Dual mounting surfaces for maximum flexibility
Sensor ready for round or T-slot style sensors
Built-in flow restriction eliminates need for external flow controls
Replacement Clamp Assembly: 817-S-LC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
450.0
Exerting Force (lbf)
360.0
exerting_force_lbf_english
360.0
Weight (lb)
2.31
Air Consumption (ft³)
0.015
Clamp Arm Length (in)
3.04
Height Under Clamp Arm (in)
2.69
Cylinder Bore (in)
1.26
Exerting Force (N)
1608.0
Clamp Arm Length (mm)
77.2
Weight (kg)
1.05
Cylinder Bore (mm)
32
Height Under Clamp Arm (mm)
68.3
Air Consumption (dm³)
0.42
exerting_force_n_metric
1608.0
Maxmum Holding Capacity (N)
2000.0
Product Series
817/827
Operating Temperature
-10° to 90°C (-14° to 194° F)
Replacement Seal Kit
802450-32-1-0
Application - Assembly
Excellent/High
Product Type
Pneumatic Toggle Clamp
Bolt Retainer
207107
Application - Welding
Fair/Medium
PublishedDate
1725480413000
Clamp Arm Style
u-bar
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Air Port size
1/8 NPT
Product Function
Clamping
Product Accessories
802450-32-1-00
Sealing kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
817-S-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207107
RIVET, FLAT-HEADED
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top