Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
817-SE
817-SE
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Exerting Force (lbf)
360.0
Height Under Clamp Arm (in)
2.69
Maximum Holding Capacity (lbf)
450.0
Cylinder Bore (in)
1.26
exerting_force_lbf_english
360.0
Air Consumption (ft³)
0.015
Clamp Arm Length (in)
3.04
Weight (lb)
2.31
Weight (kg)
1.05
Maxmum Holding Capacity (N)
2000.0
Height Under Clamp Arm (mm)
68.3
Exerting Force (N)
1608.0
Air Consumption (dm³)
0.42
exerting_force_n_metric
1608.0
Clamp Arm Length (mm)
77.2
Cylinder Bore (mm)
32
Bolt Retainer
207107
Clamp Arm Style
u-bar
Application - Assembly
Excellent/High
Product Type
Pneumatic Toggle Clamp
Product Series
817/827
Product Function
Clamping
Operating Temperature
-10° to 90°C (-14° to 194° F)
Duty Cycle
Fair/Medium
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Air Port size
G-1/8
PublishedDate
1675433758000
Replacement Seal Kit
802450-32-1-0
Application - Welding
Fair/Medium
Product Accessories
802450-32-1-00
Sealing kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
817-S-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207107
RIVET, FLAT-HEADED
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top