Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
817-U
817-U
STANDARD POWER CLAMP 1/8NPT
Dual mounting surfaces for maximum flexibility
Sensor ready for round or T-slot style sensors
Built-in flow restriction eliminates need for external flow controls
Replacement Clamp Assembly: 817-U-LC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Height Under Clamp Arm (in)
2.69
Cylinder Bore (in)
1.26
Air Consumption (ft³)
0.015
Clamp Arm Length (in)
2.37
Maximum Holding Capacity (lbf)
375.0
Exerting Force (lbf)
369.0
Weight (lb)
2.31
exerting_force_lbf_english
369.0
Air Consumption (dm³)
0.42
Exerting Force (N)
1648.0
Clamp Arm Length (mm)
60.3
Height Under Clamp Arm (mm)
68.3
Cylinder Bore (mm)
32
Maxmum Holding Capacity (N)
2000.0
exerting_force_n_metric
1648.0
Weight (kg)
1.05
Operating Temperature
-10° to 90°C (-14° to 194° F)
PublishedDate
1725469066000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Type
Pneumatic Toggle Clamp
Application - Welding
Fair/Medium
Flanged Washers
207107
Replacement Seal Kit
802450-32-1-0
Application - Assembly
Excellent/High
Product Series
817/827
Clamp Arm Style
u-bar
Air Port size
1/8 NPT
Product Accessories
817-U-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
802450-32-1-00
Sealing kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top