Light-Duty Pneumatic Clamping
Standard Clamping Arms

821513

Visit Product Series:
CAD
Product Details Unit View:
Arm Length (in) 3.0
Thread (in) 3/8-16
Arm Length (mm) 76.2
Product Series swing clamp accessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Used With Model/Series 8200|8300|8400
Accessory Type Standard Clamping Arms
Product Function Clamping
Product Type standard pneumatic clamp accessories
PublishedDate 1691761364000
Back to Top