Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
827-S
827-S
Standard power clamp
Dual mounting surfaces for maximum flexibility
Sensor ready for round or T-slot style sensors
Built-in flow restriction eliminates need for external flow controls
Replacement Clamp Assembly: 827-S-LC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
1.57
Clamp Arm Length (in)
3.18
Height Under Clamp Arm (in)
3.91
exerting_force_lbf_english
49.0
Air Consumption (ft³)
0.029
Weight (lb)
4.71
Maximum Holding Capacity (lbf)
700.0
Exerting Force (lbf)
49.0
Clamp Arm Length (mm)
80.7
Maxmum Holding Capacity (N)
3110.0
Height Under Clamp Arm (mm)
99.2
Cylinder Bore (mm)
40
Exerting Force (N)
2200.0
Weight (kg)
2.14
Air Consumption (dm³)
0.83
exerting_force_n_metric
2200.0
Air Port size
1/8 NPT
Replacement Seal Kit
810450-40-1-0
Operating Temperature
-10° to 90°C (-14° to 194° F)
Clamp Arm Style
solid
Application - Assembly
Excellent/High
Application - Welding
Fair/Medium
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1725457863000
Product Type
Pneumatic Toggle Clamp
Product Series
817/827
Product Function
Clamping
Product Accessories
827-S-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810CYL
Replacement Cylinder Kit for 810 Models
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810450-40-1-00
Set of wearing parts for the cylinder gasket
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top