Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
82D63-523C90XB
82D63-523C90XB
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
2.48
Holding Torque (Max) (ft-lb)
1052.0
Weight (lb)
9.9
Clamping Arm Torque At 5 Bar (ft-lb)
1052.0
Holding Torque (Max) (Nm)
120.0
Weight (kg)
4.5
Cylinder Bore (mm)
63
Clamping Arm Torque At 5 Bar (Nm)
120.0
Clamp Arm Style
U-Arm (Center)
Product Function
Clamping
PublishedDate
1673991796000
Hand Lever
No
Opening Angle (deg)
180
Product Type
Dual clamping arm
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
82D
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-346-1
Pieza cambio ángulo
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-358-1
Pieza cambio ángulo
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-356-1
Pieza cambio ángulo
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82D63-523C900B
SPECIAL AUTOMATION POWER CLAMP
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-354-1
opening angle limitor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH5005
SHIMS 0.5 MM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-362-1
Pieza cambio ángulo
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-352-1
opening angle limitor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-348-1
Pieza cambio ángulo
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH5050
SHIMS 5.0 MM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-069-1-01
U-clamping arm set
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH5002
Shims
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-360-1
opening angle limitor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-350-1
Pieza cambio ángulo
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH5001
Shims
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-024-2
Position control
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8PW-067-1
CYLINDER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH5020
SHIMS 2.0 MM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-070-1-01
Clamping arm set, lateral
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH5010
SHIMS 1.0 MM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top