Heavy-Duty Pneumatic Clamping
The 82P-720 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

82P63-720

The DESTACO 82P-720 Tolerance-Compensating Pin Clamp holds sheet metal parts with different thicknesses, securely and without the need for shims.

The Tolerance Compensating Pin Clamp holds sheet metal parts of different thicknesses (up to 6 mm) without the need for shims.

  • Tandem cylinder design for high clamping force
  • Self-locking ball mechanism ensures locking at all thicknesses
  • Variety of pins and hook sizes to meet customers needs
  • Sealed and protected against contaminants
Visit Product Series:
CAD
Download
Product Details Unit View:
Clamping Force (lb) 562.0
Operating Pressure (PSI) 87 (maximum)
Cylinder Bore (in) 2.48
Weight (lb) 8.6
Weight (kg) 3.9
Clamping Force (N) 2500.0
Operating Pressure (bar) 6 (maximum)
Cylinder Bore (mm) 63
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style U-Arm (Center)
Product Series compensating-hook-pin-clamp-82p50-63-720
PublishedDate 1718973579550
Product Function Clamping
Product Type Compensating Hook Pin
Product Accessories
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-151-1
Sensor REPLACED BY 8EA-151-3
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top