Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8315-LA
8315-LA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
1.25
Cylinder Bore (in)
1.5
Stroke during rotation (in)
0.75
Weight (lb)
2.0
Air Consumption (per double stroke at 7 psi) (in³)
0.014
Vertical clamp stroke (in)
0.5
Stroke during rotation (in)
0.75
Vertical clamp stroke (in)
0.5
Clamping Force @ 5Bar[72Psi] (lbf.)
67.0
Vertical clamp stroke (mm)
12.7
Vertical clamp stroke (mm)
12.7
Stroke (mm)
31.8
Weight (kg)
0.91
Clamping Force @ 5Bar[72Psi] (N)
300.0
Cylinder Bore (mm)
38.1
Stroke during rotation (mm)
19.1
Air Consumption (per double stroke at 5 bar) (dm³)
0.4
Stroke during rotation (mm)
19.1
Sensor Ready
Yes
Replacement Seal Kit
821560
Swing Direction
RH
Mount
Block style - side or top mount
Product Series
8100/8300
PublishedDate
1674743625000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Air Port size
3/8-16
Product Function
Clamping
Back to Top