Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8316-LA
8316-LA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke during rotation (in)
0.75
Stroke during rotation (in)
0.75
Weight (lb)
2.0
Air Consumption (per double stroke at 7 psi) (in³)
0.014
Stroke (in)
1.25
Vertical clamp stroke (in)
0.5
Clamping Force @ 5Bar[72Psi] (lbf.)
67.0
Cylinder Bore (in)
1.5
Vertical clamp stroke (in)
0.5
Clamping Force @ 5Bar[72Psi] (N)
300.0
Air Consumption (per double stroke at 5 bar) (dm³)
0.4
Cylinder Bore (mm)
38.1
Stroke during rotation (mm)
19.1
Weight (kg)
0.91
Vertical clamp stroke (mm)
12.7
Stroke during rotation (mm)
19.1
Stroke (mm)
31.8
Vertical clamp stroke (mm)
12.7
Product Function
Clamping
Sensor Ready
Yes
Product Series
8100/8300
Swing Direction
LH
Replacement Seal Kit
821560
PublishedDate
1674743426000
Air Port size
3/8-16
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Mount
Block style - side or top mount
Back to Top