Light-Duty Pneumatic Clamping
Standard Clamping Arms

841512

Visit Product Series:
CAD
Product Details Unit View:
Arm Length (in) 1.56
Thread (in) 3/8-16
Arm Length (mm) 39.7
Product Series swing clamp accessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type standard pneumatic clamp accessories
Accessory Type Standard Clamping Arms
Product Function Clamping
Used With Model/Series 8400
Back to Top