Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84A2-V20000000
84A2-V20000000
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
129
Weight (lb)
1.43
Weight (kg)
0.65
Cylinder Bore (mm)
25
Grip Force (N)
575
283-COUNTRY_OF_ORIGIN
DE
Closing/Opening Time (ms)
0.2
283-HTS_TARIFF_CODE
84798997
Product Function
Gripping
Opening Angle - Upper Jaw (deg)
72
Product Type
Cam-Type Sheet Metal Gripper
Product Series
84A2-V
Port Size
G1/8
DistributorGroup
Robohand Gripping Solutions
Back to Top