Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84A2XV60000000
84A2XV60000000
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.1
Grip Force (lbf)
207
Weight (kg)
0.5
Cylinder Bore (mm)
25
Grip Force (N)
920
DistributorGroup
Robohand Gripping Solutions
283-HTS_TARIFF_CODE
84798997
Port Size
G1/8
Opening Angle - Upper Jaw (deg)
30
Closing/Opening Time (ms)
0.2
Product Function
Gripping
Product Series
84A2-V
Product Type
Cam-Type Sheet Metal Gripper
Back to Top