Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84A2YV10000000
84A2YV10000000
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.32
Grip Force (lbf)
207
Weight (kg)
0.6
Grip Force (N)
920
Cylinder Bore (mm)
25
Port Size
G1/8
Opening Angle - Upper Jaw (deg)
45
Product Series
84A2-V
Product Type
Cam-Type Sheet Metal Gripper
Product Function
Gripping
DistributorGroup
Robohand Gripping Solutions
Closing/Opening Time (ms)
0.2
283-HTS_TARIFF_CODE
84798997
Back to Top