Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84A5S130000000
84A5S130000000
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
270.0
Weight (lb)
6.16
Cylinder Bore (mm)
50
Grip Force (N)
1200.0
Weight (kg)
2.8
Opening Angle - Upper Jaw (deg)
30
PublishedDate
1722430304000
DistributorGroup
Robohand Gripping Solutions
Product Series
84A5
Opening Angle - Lower Jaw (deg)
15.0
Product Function
Gripping
283-HTS_TARIFF_CODE
84798997
Product Type
Cam-Type Sheet Metal Gripper
Closing/Opening Time (ms)
0.6
Back to Top