Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84A5Y130000000
84A5Y130000000
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
6.16
Grip Force (lbf)
270.0
Cylinder Bore (mm)
50
Weight (kg)
2.8
Grip Force (N)
1200.0
Opening Angle - Lower Jaw (deg)
72.0
283-HTS_TARIFF_CODE
84798997
Product Type
Cam-Type Sheet Metal Gripper
Product Function
Gripping
Closing/Opening Time (ms)
0.6
DistributorGroup
Robohand Gripping Solutions
PublishedDate
1722430304000
Opening Angle - Upper Jaw (deg)
45
Product Series
84A5
Back to Top