Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84L3-21
84L3-21
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
30
Weight (lb)
1.76
Cylinder Bore (in)
1.26
Grip Force (N)
135
Cylinder Bore (mm)
32
Weight (kg)
0.8
283-HTS_TARIFF_CODE
84798997
Product Function
Gripping
Product Series
84L3-2
Opening Angle - Upper Jaw (deg)
68
Product Type
Cam-Type Sheet Metal Gripper
Closing/Opening Time (ms)
0.2
DistributorGroup
Robohand Gripping Solutions
Back to Top