Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84L3-26
84L3-26
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
1.26
Weight (lb)
1.65
Grip Force (lbf)
30
Weight (kg)
0.75
Grip Force (N)
135
Cylinder Bore (mm)
32
Opening Angle - Upper Jaw (deg)
68
Closing/Opening Time (ms)
0.2
Product Series
84L3-2
Product Function
Gripping
DistributorGroup
Robohand Gripping Solutions
Product Type
Cam-Type Sheet Metal Gripper
Back to Top