Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
858
858
Standard power clamp
Hardened pins and bushing at all pivot points for long life
Large, solid clamping arm is easily modified to suit application requirements
Sensor ready for round or T-slot style sensors
Replacement Clamp Assembly: 858-LC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamp Arm Length (in)
4.81
Air Consumption (ft³)
0.109
Height Under Clamp Arm (in)
3.85
Maximum Holding Capacity (lbf)
4000.0
Weight (lb)
16.11
exerting_force_lbf_english
1530.0
Cylinder Bore (in)
2.48
Exerting Force (lbf)
1530.0
exerting_force_n_metric
6857.0
Height Under Clamp Arm (mm)
97.8
Cylinder Bore (mm)
63
Air Consumption (dm³)
3.08
Maxmum Holding Capacity (N)
17800.0
Exerting Force (N)
6857.0
Clamp Arm Length (mm)
122.2
Weight (kg)
7.31
Clamp Arm Style
solid
Application - Assembly
Excellent/High
PublishedDate
1725394014000
Application - Welding
Excellent/High
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Pneumatic Toggle Clamp
Replacement Seal Kit
850450-63-1-00
Product Function
Clamping
Air Port size
1/4 NPT
Product Series
858
Operating Temperature
-10° to 90°C (-14° to 194° F)
Product Accessories
850450-63-1-00
SET WEARING PARTS FOR THE CYLINDER GASKET
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
858-LC
Standard power clamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
858CYL
Replacment Cylinder Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top