Light-Duty Pneumatic Clamping
Destaco’s 8700 Series pneumatic lever clamps are designed for long life and feature a hard coated aluminum body.

8740

These compact and clamps offer a unique set of features that make them adaptable to a wide variety of applications. Lever clamps provide consistent forces despite minor part size variations and are engineered for long life and reliability.
  • The clamping lever may be re-positioned left or right (relative to ports) within the same clamp body
  • Easy through-hole mounting with optional jam nuts or with socket head cap screws through the upper flange
  • Lightweight, hard coated aluminum body
Visit Product Series:
CAD
Download
Product Details Unit View:
Vertical clamp stroke (in) 0.12
Cylinder Bore (in) 1.57
Vertical clamp stroke (in) 0.12
Clamping Force @ 5Bar[72Psi] (lbf.) 106.0
Air Consumption (per double stroke at 7 psi) (in³) 0.014
Air Consumption (per double stroke at 5 bar) (dm³) 0.41
Vertical clamp stroke (mm) 3.2
Cylinder Bore (mm) 40
Vertical clamp stroke (mm) 3.2
Clamping Force @ 5Bar[72Psi] (N) 470.0
Product Function Clamping
Body Thread Size M55X1.50
Product Type Lever Clamp
Jam Nut 874050
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 8700
Replacement Seal Kit 874000
PublishedDate 1727879846768
Air Port size 1/8 NPT
Port Standard Ports
Product Accessories
874000
Replacement Seal Kit for 8740 and 8740G
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
874050
Jam Nut for 8740 and 8740G Pneumatic Lever Clamp
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top