Light-Duty Pneumatic Clamping
Destaco’s 8700 Series pneumatic lever clamps are designed for long life and feature a hard coated aluminum body.

8750G

These compact and clamps offer a unique set of features that make them adaptable to a wide variety of applications. Lever clamps provide consistent forces despite minor part size variations and are engineered for long life and reliability.
  • The clamping lever may be re-positioned left or right (relative to ports) within the same clamp body
  • Easy through-hole mounting with optional jam nuts or with socket head cap screws through the upper flange
  • Lightweight, hard coated aluminum body
Visit Product Series:
CAD
Download
Product Details Unit View:
Air Consumption (per double stroke at 7 psi) (in³) 0.023
Vertical clamp stroke (in) 0.15
Clamping Force @ 5Bar[72Psi] (lbf.) 167.0
Vertical clamp stroke (in) 0.15
Cylinder Bore (in) 1.97
Air Consumption (per double stroke at 5 bar) (dm³) 0.64
Clamping Force @ 5Bar[72Psi] (N) 745.0
Vertical clamp stroke (mm) 3.8
Vertical clamp stroke (mm) 3.8
Cylinder Bore (mm) 50
Product Function Clamping
Replacement Seal Kit 875000
Body Thread Size M65X1.50
Air Port size G-1/8
PublishedDate 1727879847521
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Lever Clamp
Product Series 8700
Port G Ports
Jam Nut 875050
Product Accessories
875000
Replacement Seal Kit for 8750 and 8750G
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
875050
Jam Nut for 8750 and 8750G Pneumatic Lever Clamp
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top