Light-Duty Pneumatic Clamping
89B - Block Style Pneumatic Swing Clamps

89B32-010-2R

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Magnetic ring piston for position sensing. Clamping arm can be positioned 360 degress radially. Accomodates T-slot (8EA-109-1) sensors.
  • Lightweight and robust, designed for several million cycles
  • Clamping arms sold separately
  • Maximum operating pressure 8 bar (120 psi)
  • Replaces 89B30-010-1R
Visit Product Series:
CAD
Download
Product Details Unit View:
Vertical clamp stroke (in) 0.39
Stroke (in) 0.83
Cylinder Bore (in) 1.25
Air Consumption (per double stroke at 7 psi) (in³) 0.008
Stroke during rotation (in) 0.43
Weight (lb) 2.25
Vertical clamp stroke (in) 0.39
Stroke during rotation (in) 0.43
Clamping Force @ 5Bar[72Psi] (lbf.) 52.0
Vertical clamp stroke (mm) 10.0
Weight (kg) 1.02
Clamping Force @ 5Bar[72Psi] (N) 350.0
Vertical clamp stroke (mm) 10.0
Cylinder Bore (mm) 32
Stroke during rotation (mm) 11.0
Air Consumption (per double stroke at 5 bar) (dm³) 0.22
Stroke (mm) 21.0
Stroke during rotation (mm) 11.0
Replacement Seal Kit 89B/E32-2-00
Air Port size G-1/8
Product Series 89B
PublishedDate 1675345102000
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Sensor Ready Yes
Product Function Clamping
Swing Direction RH
Mount Block style - side or top mount
Back to Top