Light-Duty Pneumatic Clamping
89B - Block Style Pneumatic Swing Clamps

89B40-010-2R

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Magnetic ring piston for position sensing. Clamping arm can be positioned 360 degress radially. Accomodates T-slot (8EA-109-1) sensors.
  • Lightweight and robust, designed for several million cycles
  • Clamping arms sold separately
  • Maximum operating pressure 8 bar (120 psi)
  • Replaces 89B40-010-1R
Visit Product Series:
CAD
Download
Product Details Unit View:
Air Consumption (per double stroke at 7 psi) (in³) 0.014
Stroke during rotation (in) 0.55
Stroke (in) 0.94
Vertical clamp stroke (in) 0.39
Weight (lb) 3.17
Vertical clamp stroke (in) 0.39
Clamping Force @ 5Bar[72Psi] (lbf.) 85.0
Cylinder Bore (in) 1.57
Stroke during rotation (in) 0.55
Stroke during rotation (mm) 14.0
Clamping Force @ 5Bar[72Psi] (N) 580.0
Stroke (mm) 24.0
Air Consumption (per double stroke at 5 bar) (dm³) 0.39
Vertical clamp stroke (mm) 10.0
Cylinder Bore (mm) 40
Weight (kg) 1.44
Stroke during rotation (mm) 14.0
Vertical clamp stroke (mm) 10.0
Product Series 89B
PublishedDate 1675344483000
Swing Direction RH
Sensor Ready Yes
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Air Port size G-1/8
Product Function Clamping
Mount Block style - side or top mount
Replacement Seal Kit 89B/E40-2-00
Back to Top