Light-Duty Pneumatic Clamping
89E - Threaded Body Style Pneumatic Swing Clamps - Metric

89E40-010-2R

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Metric threaded bodies can be mounted in a tapped hole or athrough hole for recessed mounting. Clamping arm can be positioned 360 degress radially.
  • Lightweight and robust, designed for several million cycles
  • Clamp arms and accessories sold separately
  • Maximum operating pressure 8 bar (120 psi)
Visit Product Series:
CAD
Download
Product Details Unit View:
Clamping Force @ 5Bar[72Psi] (lbf.) 130.0
Stroke during rotation (in) 0.55
Vertical clamp stroke (in) 0.39
Cylinder Bore (in) 1.57
Stroke (in) 0.94
Stroke during rotation (in) 0.55
Weight (lb) 1.76
Air Consumption (per double stroke at 7 psi) (in³) 0.014
Vertical clamp stroke (in) 0.39
Stroke (mm) 24.0
Stroke during rotation (mm) 14.0
Vertical clamp stroke (mm) 10.0
Weight (kg) 0.8
Clamping Force @ 5Bar[72Psi] (N) 580.0
Cylinder Bore (mm) 40
Stroke during rotation (mm) 14.0
Vertical clamp stroke (mm) 10.0
Air Consumption (per double stroke at 5 bar) (dm³) 0.39
Product Series 89E
Air Port size G-1/8
Replacement Seal Kit 89B/E40-2-00
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Sensor Ready No
Product Function Clamping
Swing Direction RH
Mount Threaded Body
Back to Top