Light-Duty Pneumatic Clamping
89E - Threaded Body Style Pneumatic Swing Clamps - Metric

89E50-025-2R

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Metric threaded bodies can be mounted in a tapped hole or athrough hole for recessed mounting. Clamping arm can be positioned 360 degress radially.
  • Lightweight and robust, designed for several million cycles
  • Clamp arms and accessories sold separately
  • Maximum operating pressure 8 bar (120 psi)
Visit Product Series:
CAD
Download
Product Details Unit View:
Weight (lb) 3.22
Stroke during rotation (in) 0.59
Vertical clamp stroke (in) 0.98
Stroke (in) 1.57
Stroke during rotation (in) 0.59
Air Consumption (per double stroke at 7 psi) (in³) 0.036
Vertical clamp stroke (in) 0.98
Cylinder Bore (in) 1.97
Clamping Force @ 5Bar[72Psi] (lbf.) 225.0
Stroke during rotation (mm) 15.0
Clamping Force @ 5Bar[72Psi] (N) 1000.0
Air Consumption (per double stroke at 5 bar) (dm³) 1.03
Cylinder Bore (mm) 50
Vertical clamp stroke (mm) 25.0
Vertical clamp stroke (mm) 25.0
Stroke (mm) 40.0
Stroke during rotation (mm) 15.0
Weight (kg) 1.46
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Replacement Seal Kit 89B/E50-2-00
Swing Direction RH
PublishedDate 1673967327000
Sensor Ready No
Product Series 89E
Air Port size G-1/8
Product Function Clamping
Mount Threaded Body
Back to Top