Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8JG-215-1
8JG-215-1
CLAMPING ARM FOR 89R20-010-1
For standard use
Made from lightweight aluminum
Tapped for spindle accessory
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Arm Length (in)
2.05
Arm Length (mm)
52.0
Thread (mm)
M6
Used With Model/Series
89R20|89B20|89E20
Product Function
Clamping
Accessory Type
Standard Clamping Arms
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1717506390000
Product Type
standard pneumatic clamp accessories
Product Series
swing clamp accessories
Back to Top