Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8JG-219-1
8JG-219-1
CLAMPING ARM FOR 89R50-025-1
For standard use
Made from lightweight aluminum
Tapped for spindle accessory
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Arm Length (in)
3.15
Arm Length (mm)
80.0
Thread (mm)
M8
Product Type
standard pneumatic clamp accessories
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1717510270000
Product Function
Clamping
Used With Model/Series
89R50|89B50|89E50
Accessory Type
Standard Clamping Arms
Product Series
swing clamp accessories
Back to Top