Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8JG-220-1
8JG-220-1
Clamping Arm - Use With 89R63
For standard use
Made from lightweight aluminum
Tapped for spindle accessory
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Arm Length (in)
3.54
Thread (mm)
M10
Arm Length (mm)
90.0
Product Function
Clamping
PublishedDate
1717519975000
Product Type
standard pneumatic clamp accessories
Used With Model/Series
89R63|89B63|89E63
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
swing clamp accessories
Accessory Type
Standard Clamping Arms
Back to Top