Heavy-Duty Pneumatic Clamping
82M-3E Lateral Arm

8S631-45-144

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 2.42
Weight (kg) 1.1
Clamp Arm Length (mm) 144.0
Product Function Clamping
PublishedDate 1675278282000
Product Series 82M-3E Arms
Clamp Arm Style Lateral (Side) Arm
Product Type Clamp Arm
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Used With Model/Series 82M-3E.…63..
Product Accessories
82M-3EXXXX6XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
52H-3EXXHX63XX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top